(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket Set (Double Hex with Holder) HDL312A

Deep Socket Set (Double Hex with Holder) HDL312A
  • Volume Discount

12-piece set for hand tools with an insertion angle of 9.5 mm.

PDF

Part Number

Configured Part Number is shown.

HDL312A

 
Part Number
HDL312A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Flat Width (Dimension S) 10 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 21 / 22 / 24 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Mass(g) 1260
Set Content 1 3D-10L, 3D-12L, 3D-13L, 3D-14L, 3D-15L, 3D-16L, 3D-17L, 3D-18L, 3D-19L, 3D-21L, 3D-22L, 3D-24L / With Socket Holder

Please check the type/dimensions/specifications of the part HDL312A in the Deep Socket Set (Double Hex with Holder) HDL312A series.

Additional Products in this Category

Tech Support