(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Socket for Impact Wrenches (Single Socket/Replaceable Type) 6AH-S

Hexagonal Socket for Impact Wrenches (Single Socket/Replaceable Type) 6AH-S
  • Volume Discount

Socket wrench for replacement type socket wrench with an insertion angle of 19.0 mm.
[Features]
· Used for tightening/loosening hexagon socket bolts & set screws, which are becoming used more frequently due to space saving requirements.
· Insertion angle: 19.0 mm.
· Replacement sockets only.
[Applications]
· Ideal for assembly and maintenance work with large industrial machinery.

PDF

Part Number

Configured Part Number is shown.

6AH-S21

 
Part Number
6AH-S21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 21 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4

Please check the type/dimensions/specifications of the part 6AH-S21 in the Hexagonal Socket for Impact Wrenches (Single Socket/Replaceable Type) 6AH-S series.

Additional Products in this Category

Tech Support