(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Blade shape has been given excellent sharpness for resin machining.
Part Number |
---|
Loading...
work material | Aluminum / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | Blade diameter tolerance | 0~-0.01 | Handle diameter tolerance | 0~-0.008 |
Torsion Angle details | 30° | Material | Ultra-thin particle alloy |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy