(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unequal Lead End Mill, Regular, 3-Flute, for Aluminum RF100 A 3472

Unequal Lead End Mill, Regular, 3-Flute, for Aluminum RF100 A 3472
  • Volume Discount

3-flute endmill with unequal lead ideal for aluminum high speed machining.

Part Number

Configured Part Number is shown.

Part Number
3472-003.000
3472-004.000
3472-005.000
3472-006.000
3472-008.000
3472-010.000
3472-012.000
3472-016.000
3472-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

8 Days or more

38657212.7
1 Piece(s)Available

8 Days or more

411657213.7
1 Piece(s)Available

8 Days or more

513657214.7
1 Piece(s)Available

8 Days or more

613657215.5
1 Piece(s)Available

8 Days or more

816863277.5
1 Piece(s)Available

8 Days or more

10191072329.2
1 Piece(s)Available

8 Days or more

122212833811.2
1 Piece(s)Available

8 Days or more

162616924415
1 Piece(s)Available

8 Days or more

2032201045419
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 Type Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard G.S. Blade diameter tolerance h10

Additional Products in this Category

Tech Support