(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

MUGEN-COATING 2-Flute End Mill MSE230

MUGEN-COATING 2-Flute End Mill MSE230
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSE230-0.1
MSE230-0.2
MSE230-0.3
MSE230-0.4
MSE230-0.5
MSE230-0.6
MSE230-0.7
MSE230-0.8
MSE230-0.9
MSE230-0.15
MSE230-1
MSE230-1.1
MSE230-1.2
MSE230-1.3
MSE230-1.4
MSE230-1.5
MSE230-1.6
MSE230-1.7
MSE230-1.8
MSE230-1.9
MSE230-2
MSE230-2.1
MSE230-2.2
MSE230-2.3
MSE230-2.4
MSE230-2.5
MSE230-2.6
MSE230-2.7
MSE230-2.8
MSE230-2.9
MSE230-3
MSE230-3.1
MSE230-3.2
MSE230-3.3
MSE230-3.4
MSE230-3.5
MSE230-3.6
MSE230-3.7
MSE230-3.8
MSE230-3.9
MSE230-4
MSE230-4.1
MSE230-4.2
MSE230-4.3
MSE230-4.4
MSE230-4.5
MSE230-4.6
MSE230-4.7
MSE230-4.8
MSE230-4.9
MSE230-5
MSE230-5.1
MSE230-5.2
MSE230-5.3
MSE230-5.4
MSE230-5.5
MSE230-5.6
MSE230-5.7
MSE230-5.8
MSE230-5.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.10.15445908-00100-000100~-0.01
1 Piece(s)Available

8 Days or more

0.20.4445908-00100-000200~-0.01
1 Piece(s)Available

8 Days or more

0.30.6445908-00100-000300~-0.01
1 Piece(s)Available

8 Days or more

0.40.8445908-00100-000400~-0.01
1 Piece(s)Available

8 Days or more

0.51.25445908-00100-000500~-0.02
1 Piece(s)Available

8 Days or more

0.61.5445908-00100-000600~-0.02
1 Piece(s)Available

8 Days or more

0.71.8445908-00100-000700~-0.02
1 Piece(s)Available

12 Days or more

0.82445908-00100-000800~-0.02
1 Piece(s)Available

8 Days or more

0.92445908-00100-000900~-0.02
1 Piece(s)Available

8 Days or more

0.150.2445908-00100-000150~-0.01
1 Piece(s)Available

8 Days or more

12.5445908-00100-001000~-0.02
1 Piece(s)Available

8 Days or more

1.12.5445908-00100-001100~-0.02
1 Piece(s)Available

8 Days or more

1.23445908-00100-001200~-0.02
1 Piece(s)Available

8 Days or more

1.33445908-00100-001300~-0.02
1 Piece(s)Available

8 Days or more

1.43.5445908-00100-001400~-0.02
1 Piece(s)Available

8 Days or more

1.54445908-00100-001500~-0.02
1 Piece(s)Available

8 Days or more

1.64445908-00100-001600~-0.02
1 Piece(s)Available

8 Days or more

1.74.5445908-00100-001700~-0.02
1 Piece(s)Available

8 Days or more

1.84.5445908-00100-001800~-0.02
1 Piece(s)Available

8 Days or more

1.95445908-00100-001900~-0.02
1 Piece(s)Available

8 Days or more

25445908-00100-002000~-0.02
1 Piece(s)Available

8 Days or more

2.15.5445908-00100-002100~-0.02
1 Piece(s)Available

8 Days or more

2.25.5445908-00100-002200~-0.02
1 Piece(s)Available

8 Days or more

2.36445908-00100-002300~-0.02
1 Piece(s)Available

8 Days or more

2.46445908-00100-002400~-0.02
1 Piece(s)Available

8 Days or more

2.57445908-00100-002500~-0.02
1 Piece(s)Available

8 Days or more

2.67445908-00100-002600~-0.02
1 Piece(s)Available

8 Days or more

2.77445908-00100-002700~-0.02
1 Piece(s)Available

8 Days or more

2.87445908-00100-002800~-0.02
1 Piece(s)Available

8 Days or more

2.98650908-00100-002900~-0.02
1 Piece(s)Available

8 Days or more

38650908-00100-003000~-0.02
1 Piece(s)Available

8 Days or more

3.18650908-00100-003100~-0.02
1 Piece(s)Available

8 Days or more

3.28650908-00100-003200~-0.02
1 Piece(s)Available

8 Days or more

3.39650908-00100-003300~-0.02
1 Piece(s)Available

8 Days or more

3.49650908-00100-003400~-0.02
1 Piece(s)Available

8 Days or more

3.59650908-00100-003500~-0.02
1 Piece(s)Available

8 Days or more

3.69650908-00100-003600~-0.02
1 Piece(s)Available

8 Days or more

3.710650908-00100-003700~-0.02
1 Piece(s)Available

8 Days or more

3.810650908-00100-003800~-0.02
1 Piece(s)Available

8 Days or more

3.910650908-00100-003900~-0.02
1 Piece(s)Available

8 Days or more

410650908-00100-004000~-0.02
1 Piece(s)Available

8 Days or more

4.111650908-00100-004100~-0.02
1 Piece(s)Available

8 Days or more

4.211650908-00100-004200~-0.02
1 Piece(s)Available

8 Days or more

4.311650908-00100-004300~-0.02
1 Piece(s)Available

8 Days or more

4.411650908-00100-004400~-0.02
1 Piece(s)Available

8 Days or more

4.512655908-00100-004500~-0.02
1 Piece(s)Available

8 Days or more

4.612655908-00100-004600~-0.02
1 Piece(s)Available

8 Days or more

4.712655908-00100-004700~-0.02
1 Piece(s)Available

8 Days or more

4.812655908-00100-004800~-0.02
1 Piece(s)Available

8 Days or more

4.913655908-00100-004900~-0.02
1 Piece(s)Available

12 Days or more

513655908-00100-005000~-0.02
1 Piece(s)Available

8 Days or more

5.113655908-00100-005100~-0.02
1 Piece(s)Available

8 Days or more

5.213655908-00100-005200~-0.02
1 Piece(s)Available

8 Days or more

5.314655908-00100-005300~-0.02
1 Piece(s)Available

8 Days or more

5.414655908-00100-005400~-0.02
1 Piece(s)Available

8 Days or more

5.514655908-00100-005500~-0.02
1 Piece(s)Available

8 Days or more

5.614655908-00100-005600~-0.02
1 Piece(s)Available

8 Days or more

5.715655908-00100-005700~-0.02
1 Piece(s)Available

8 Days or more

5.815655908-00100-005800~-0.02
1 Piece(s)Available

8 Days or more

5.915655908-00100-005900~-0.02

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support