(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCD Ball End Mill with 2 Flutes for Carbide Machining DCBE-2

PCD Ball End Mill with 2 Flutes for Carbide Machining DCBE-2
  • Volume Discount

[Specifications]
· Shape: Ball End Mill (carbide)
· Material: PCD Polycrystalline Diamond
· Work materials: For carbide alloy machining
[Applications] Curved Surfaces / Side Surfaces / Engraving / Rounded Grooves

Part Number

Configured Part Number is shown.

Part Number
DCBE-2020
DCBE-2025
DCBE-2030
DCBE-2040
DCBE-2050
DCBE-2060
DCBE-2070
DCBE-2075
DCBE-2080
DCBE-2090
DCBE-2100
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Effective Length
(mm)
blade diameter
(mm)
Neck diameter
(mm)
PCD Layer
1 Piece(s)Available

10 Days or more

0.20.30.80.40.360.6
1 Piece(s)Available

10 Days or more

0.250.410.50.460.8
1 Piece(s)Available

10 Days or more

0.30.51.20.60.561
1 Piece(s)Available

10 Days or more

0.40.61.60.80.761
1 Piece(s)Available

10 Days or more

0.51210.951
1 Piece(s)Available

10 Days or more

0.61.22.41.21.152
1 Piece(s)Available

10 Days or more

0.71.42.81.41.352
1 Piece(s)Available

10 Days or more

0.751.531.51.452
1 Piece(s)Available

10 Days or more

0.81.53.21.61.552
1 Piece(s)Available

10 Days or more

0.91.53.61.81.752
1 Piece(s)Available

10 Days or more

11.5421.952

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Overall Length (L)(mm) 50
Shank diameter (d)(mm) 4 R Precision(µm) +0.005~-0.005 Machining Application Curved surface / Side / Engraving / R Groove
work material For carbide alloy machining Twist Torsional Angle 0° Blade diameter tolerance 0~-0.01
Handle diameter tolerance 0~-0.003 Material PCD Polycrystalline diamond

Additional Products in this Category

Tech Support