(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Ball End Mill, 2-Flute/Short Model

Carbide Ball End Mill, 2-Flute/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Highly versatile due to the non-coated specification

  • Non-Coated
  • General Steel
  • 2 Flutes
  • S (Short)

Carbide ball end mill, 2-flute / short model:Related Image

Part Number
SEC-BEM2S0.2
SEC-BEM2S0.3
SEC-BEM2S0.4
SEC-BEM2S0.5
SEC-BEM2S0.6
SEC-BEM2S0.75
SEC-BEM2S1
SEC-BEM2S1.5
SEC-BEM2S1.25
SEC-BEM2S1.75
SEC-BEM2S2
SEC-BEM2S2.5
SEC-BEM2S3
SEC-BEM2S3.5
SEC-BEM2S4
SEC-BEM2S5
SEC-BEM2S8
SEC-BEM2S10
SN-SEC-BEM2S3-[15-42/1]-10
SN-SEC-BEM2S3.5-[17-36/1]-12
SN-SEC-BEM2S4-[18-36/1]-13
SN-SEC-BEM2S5-[20-50/1]-15
SN-SEC-BEM2S8-[25-70/1]-20
SN-SEC-BEM2S10-[30-75/1]-25
SNR-SEC-BEM2S3-[15-42/1]-[5-10/1]
SNR-SEC-BEM2S3.5-[17-36/1]-[5-12/1]
SNR-SEC-BEM2S4-[18-36/1]-[5-13/1]
SNR-SEC-BEM2S5-[20-50/1]-[5-15/1]
SNR-SEC-BEM2S8-[25-70/1]-[5-20/1]
SNR-SEC-BEM2S10-[30-75/1]-[5-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Inventory Classification #4 #5 Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)Available

8 Days or more

0.2General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]0.8403Stocked Product--0.4110°
1 Piece(s)Available

8 Days or more

0.3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1.2403Stocked Product--0.6110°
1 Piece(s)Available

8 Days or more

0.4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1.6403Stocked Product--0.8110°
1 Piece(s)Available

8 Days or more

0.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]2404Stocked Product--1110°
1 Piece(s)Available

8 Days or more

0.6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]2.4404Stocked Product--1.2110°
1 Piece(s)Available

8 Days or more

0.75General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]3404Stocked Product--1.5110°
1 Piece(s)Available

8 Days or more

1General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]3404Stocked Product--2110°
1 Piece(s)Available

8 Days or more

1.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]4404Stocked Product--3110°
1 Piece(s)Available

8 Days or more

1.25General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]3.5404Stocked Product--2.5110°
1 Piece(s)Available

8 Days or more

1.75General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]5404Stocked Product--3.5110°
1 Piece(s)Available

8 Days or more

2General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]6506Stocked Product--4110°
1 Piece(s)Available

8 Days or more

2.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]8506Stocked Product--5110°
1 Piece(s)Available

8 Days or more

3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]10606Stocked Product--62-
1 Piece(s)Available

8 Days or more

3.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12608Stocked Product--7110°
1 Piece(s)Available

8 Days or more

4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]13608Stocked Product--82-
1 Piece(s)Available

8 Days or more

5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]158010Stocked Product--102-
1 Piece(s)Available

8 Days or more

8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]2015016Stocked Product--162-
1 Piece(s)Available

8 Days or more

10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]2515020Stocked Product--202-
1 Piece(s)

10 Days or more

3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-606Standard Neck Relief15 ~ 421062-
1 Piece(s)

10 Days or more

3.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-608Standard Neck Relief17 ~ 36127110°
1 Piece(s)

10 Days or more

4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-608Standard Neck Relief18 ~ 361382-
1 Piece(s)

10 Days or more

5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-8010Standard Neck Relief20 ~ 5015102-
1 Piece(s)

10 Days or more

8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-15016Standard Neck Relief25 ~ 7020162-
1 Piece(s)

10 Days or more

10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-15020Standard Neck Relief30 ~ 7525202-
1 Piece(s)

10 Days or more

3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-606Cutting Edge R Processing15 ~ 425 ~ 1062-
1 Piece(s)

10 Days or more

3.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-608Cutting Edge R Processing17 ~ 365 ~ 127110°
1 Piece(s)

10 Days or more

4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-608Cutting Edge R Processing18 ~ 365 ~ 1382-
1 Piece(s)

10 Days or more

5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-8010Cutting Edge R Processing20 ~ 505 ~ 15102-
1 Piece(s)

10 Days or more

8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-15016Cutting Edge R Processing25 ~ 705 ~ 20162-
1 Piece(s)

10 Days or more

10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○]-15020Cutting Edge R Processing30 ~ 755 ~ 25202-

Loading...

  1. 1

Specifications

Carbide ball end mill, 2-flute / short model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
SEC-BEM2S 0.2 0.8 0.4 40 3 1
0.3 1.2 0.6 40 3 1
0.4 1.6 0.8 40 3 1
0.5 2 1 40 4 1
0.6 2.4 1.2 40 4 1
0.75 3 1.5 40 4 1
1 3 2 40 4 1
1.25 3.5 2.5 40 4 1
1.5 4 3 40 4 1
1.75 5 3.5 40 4 1
2 6 4 50 6 1
2.5 8 5 50 6 1
3 10 6 60 6 2
3.5 12 7 60 8 1
4 13 8 60 8 2
5 15 10 80 10 2
8 20 16 150 16 2
10 25 20 150 20 2


For Cutting Conditions, Refer to >>Click here.

More Information


Delivers a finish with a very good working surface roughness after machining.

Basic Information

Model Bore Number of Flutes(sheet) 2 Coating Non-Coated
R Precision(µm) ±0.01 Processing Applications Curved Surface / Side Surface / Carving / R-Groove Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support