(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Magic Tip Snap Ring Pliers for Hole (90° Tip)

Part Number

Configured Part Number is shown.

Part Number
Z33501J01
Z33501J11
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Ring Size
(mm)
1 Piece(s)Available

8 Days or more

8-13
1 Piece(s)Available

8 Days or more

12-25

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Retaining Ring Pliers Overall Length(mm) 140
With/without tip claw replacement function NA Tip Shape Tip angle 90° Overall Length(Inch) 5
Material Chrome Vanadium Tool Steel, Temper Treatment Main body: option Main Body Weight(g) 95
Features With highly elastic high-precision magic tip that uses top class ball bearing steel. The magic tip's special anti-rust surface processing prevents the snap ring from flying away. Heat treated for excellent durability, and with outstanding operability due to its slim shape. Used to place/remove snap rings to and from internal diameters. Caution Does not have a latch function.

Additional Products in this Category

Tech Support