(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

(Merry) Heavy-Duty Plastic Nippers (with Stopper)

(Merry) Heavy-Duty Plastic Nippers (with Stopper)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Suitable for cutting large diameter resin.
· A stopper for preventing misalignment of the blades is installed.
[Applications]
· Thick gate cutting for plastic molds.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
99S-150
99S-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1508395-6717210
1 Piece(s)Available

8 Days or more

20010395-6733350

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Main body: option Main Body Features Suitable For Cutting Large Diameter Resin Features 2 A stopper for preventing misalignment of the blades is installed
Specifications Circular blade Specification 2 With Spring Specification 3 A stopper for preventing misalignment of the blades is installed

Additional Products in this Category

Tech Support