(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Snip (Serrated) N-841

Heavy Snip (Serrated) N-841
  • Volume Discount

Heavy-snippers that have wear-resistance improved by about 60% compared to conventional models.
[Features]
· Hard chrome-plated finish with high wear resistance and smooth sharpness maintained.
· Also suitable for cutting aramid fibers used for optical fiber cables, etc.
[Applications]
· Ideal for cutting thin aluminum plates or copper wires.

Part Number

Configured Part Number is shown.

N-841

Part Number
N-841
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 160
Single Product/Set Classification Single Item Wire Cutting Ability of Copper(mm2) 2 Cutting Capacity: Others Aluminum Plate: 0.7 mm, Coaxial Cable: 5C-2V, Iron Plate: 0.3 mm (non-thermal treatment)
Hardness HRC (Blade) 59 Main body: option Main Body Weight(g) 60
Supplementary explanation Hard chrome-plated finish with high wear resistance and maintains good sharpness. It is also suitable for cutting aramid fibers used for fiber optic cables and others. RoHs Corresponds To

Please check the type/dimensions/specifications of the part N-841 in the Heavy Snip (Serrated) N-841 series.

Additional Products in this Category

Tech Support