(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SPEED/T 3/4 Flute 40° Roughing

SPEED/T 3/4 Flute 40° Roughing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Roughing
•Helix Angle (θ): Standard Helix (30 to 40°)
•Coating: AlTiN
•Torsion Angle (°): 40

Part Number

Configured Part Number is shown.

Part Number
NTA0503
NTA0804
NTA1004
NTA1204
NTA2004
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

5133650
1 Piece(s)Available

10 Days or more

8194860
1 Piece(s)Available

10 Days or more

102541075
1 Piece(s)Available

10 Days or more

123041275
1 Piece(s)Available

10 Days or more

2045420100

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Cast Iron Type Roughing Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts
Torsion Angle (θ) Standard torsion (30-40°) Coating Details AlTiN Torsion Angle details(°) 40

Additional Products in this Category

Tech Support