(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Ultra Long End Mill with 4 Flutes EXLE4

Ultra Long End Mill with 4 Flutes EXLE4
  • Volume Discount

[Features]
· It is a ultra-long 4-flute type with 45° high torsion angle.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EXLE4-20-100
EXLE4-20-120
EXLE4-22-120
EXLE4-22-150
EXLE4-24-120
EXLE4-24-150
EXLE4-25-120
EXLE4-25-150
EXLE4-26-120
EXLE4-26-150
EXLE4-28-120
EXLE4-28-150
EXLE4-30-120
EXLE4-30-150
EXLE4-32-120
EXLE4-32-150
EXLE4-35-120
EXLE4-35-150
EXLE4-36-150
EXLE4-36-200
EXLE4-38-150
EXLE4-38-200
EXLE4-40-150-32
EXLE4-40-150-42
EXLE4-40-200-32
EXLE4-40-200-42
EXLE4-40-250-42
EXLE4-42-150
EXLE4-42-200
EXLE4-45-200
EXLE4-45-250
EXLE4-50-200
EXLE4-50-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

2010020180
1 Piece(s)Available

8 Days or more

2012020200
1 Piece(s)Available

8 Days or more

2212020200
1 Piece(s)Available

8 Days or more

2215020240
1 Piece(s)Available

8 Days or more

2412020200
1 Piece(s)Available

8 Days or more

2415020240
1 Piece(s)Available

8 Days or more

2512025200
1 Piece(s)Available

8 Days or more

2515025240
1 Piece(s)Available

8 Days or more

2612025200
1 Piece(s)Available

8 Days or more

2615025240
1 Piece(s)Available

8 Days or more

2812025200
1 Piece(s)Available

8 Days or more

2815025240
1 Piece(s)Available

8 Days or more

3012025200
1 Piece(s)Available

8 Days or more

3015025240
1 Piece(s)Available

8 Days or more

3212032220
1 Piece(s)Available

8 Days or more

3215032250
1 Piece(s)Available

8 Days or more

3512032220
1 Piece(s)Available

8 Days or more

3515032250
1 Piece(s)Available

8 Days or more

3615032250
1 Piece(s)Available

8 Days or more

3620032300
1 Piece(s)Available

8 Days or more

3815032250
1 Piece(s)Available

8 Days or more

3820032300
1 Piece(s)Available

8 Days or more

4015032250
1 Piece(s)Available

8 Days or more

4015042250
1 Piece(s)Available

8 Days or more

4020032300
1 Piece(s)Available

8 Days or more

4020042300
1 Piece(s)Available

8 Days or more

4025042350
1 Piece(s)Available

8 Days or more

4215042250
1 Piece(s)Available

8 Days or more

4220042300
1 Piece(s)Available

8 Days or more

4520042300
1 Piece(s)Available

8 Days or more

4525042350
1 Piece(s)Available

8 Days or more

5020042300
1 Piece(s)Available

8 Days or more

5025042350

Loading...

  1. 1

Basic Information

work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Blade shape type Square Number of flutes(sheet) 4
Tool Material Type HSS-CO Machining Application Plane / Side / Groove / Countersinking Coating Non-Coated
Torsion Angle (θ) Powerful Torsion (45°-60°) Base Blade Y/N Available Blade diameter tolerance 0~+0.05
Shank tolerance h7 Torsion Angle details Right blade right torsion 45°

Additional Products in this Category

Tech Support