(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slotting End Mill SLEM

Slotting End Mill SLEM
  • Volume Discount

[Features]
· 2-flute slotting end mill.
· Straight blade shape.
[Product Specifications]
· Blade Shape: Right Blade Straight

Part Number

Configured Part Number is shown.

Part Number
SLEM-1-4
SLEM-1-6
SLEM-1.5-4
SLEM-1.5-6
SLEM-2-6
SLEM-2.5-6
SLEM-3-6
SLEM-3.5-6
SLEM-4-6
SLEM-4.5-6
SLEM-5-6
SLEM-5.5-6
SLEM-6-6
SLEM-6.5-8
SLEM-7-8
SLEM-7.5-8
SLEM-8-8
SLEM-8.5-10
SLEM-9-10
SLEM-9.5-10
SLEM-10-10
SLEM-11-10
SLEM-11.5-10
SLEM-12-12
SLEM-12.5-12
SLEM-13-12
SLEM-13.5-12
SLEM-14-12
SLEM-14.5-12
SLEM-15-12
SLEM-15.5-16
SLEM-16-16
SLEM-16.5-16
SLEM-17-16
SLEM-17.5-16
SLEM-18-16
SLEM-18.5-16
SLEM-19-16
SLEM-19.5-16
SLEM-20-16
SLEM-20.5-20
SLEM-21-20
SLEM-21.5-20
SLEM-22-20
SLEM-22.5-20
SLEM-23-20
SLEM-23.5-20
SLEM-24-20
SLEM-24.5-20
SLEM-25-20
SLEM-25.5-25
SLEM-26-25
SLEM-26.5-25
SLEM-27-25
SLEM-27.5-25
SLEM-28-25
SLEM-28.5-25
SLEM-29-25
SLEM-29.5-25
SLEM-30-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

14435
1 Piece(s)Available

8 Days or more

14635
1 Piece(s)Available

8 Days or more

1.56435
1 Piece(s)Available

8 Days or more

1.56635
1 Piece(s)Available

12 Days or more

28635
1 Piece(s)Available

8 Days or more

2.510640
1 Piece(s)Available

8 Days or more

310640
1 Piece(s)Available

8 Days or more

3.515645
1 Piece(s)Available

8 Days or more

415645
1 Piece(s)Available

8 Days or more

4.517650
1 Piece(s)Available

12 Days or more

517650
1 Piece(s)Available

8 Days or more

5.517650
1 Piece(s)Available

12 Days or more

617650
1 Piece(s)Available

8 Days or more

6.518855
1 Piece(s)Available

8 Days or more

718855
1 Piece(s)Available

8 Days or more

7.518855
1 Piece(s)Available

8 Days or more

818855
1 Piece(s)Available

8 Days or more

8.5201060
1 Piece(s)Available

8 Days or more

9201060
1 Piece(s)Available

8 Days or more

9.5201060
1 Piece(s)Available

12 Days or more

10201060
1 Piece(s)Available

12 Days or more

11221065
1 Piece(s)Available

8 Days or more

11.5221065
1 Piece(s)Available

12 Days or more

12221265
1 Piece(s)Available

8 Days or more

12.5231270
1 Piece(s)Available

12 Days or more

13231270
1 Piece(s)Available

8 Days or more

13.5231270
1 Piece(s)Available

8 Days or more

14231270
1 Piece(s)Available

8 Days or more

14.5251275
1 Piece(s)Available

12 Days or more

15251275
1 Piece(s)Available

8 Days or more

15.5251675
1 Piece(s)Available

12 Days or more

16251675
1 Piece(s)Available

8 Days or more

16.5281680
1 Piece(s)Available

8 Days or more

17281680
1 Piece(s)Available

8 Days or more

17.5281680
1 Piece(s)Available

8 Days or more

18281680
1 Piece(s)Available

8 Days or more

18.5301685
1 Piece(s)Available

8 Days or more

19301685
1 Piece(s)Available

8 Days or more

19.5301685
1 Piece(s)Available

8 Days or more

20301685
1 Piece(s)Available

8 Days or more

20.5352095
1 Piece(s)Available

8 Days or more

21352095
1 Piece(s)Available

8 Days or more

21.5352095
1 Piece(s)Available

8 Days or more

22352095
1 Piece(s)Available

8 Days or more

22.5352095
1 Piece(s)Available

8 Days or more

23352095
1 Piece(s)Available

8 Days or more

23.5352095
1 Piece(s)Available

12 Days or more

24352095
1 Piece(s)Available

8 Days or more

24.54020100
1 Piece(s)Available

8 Days or more

254020100
1 Piece(s)Available

8 Days or more

25.54025100
1 Piece(s)Available

8 Days or more

264025100
1 Piece(s)Available

8 Days or more

26.54025100
1 Piece(s)Available

8 Days or more

274025100
1 Piece(s)Available

8 Days or more

27.54025105
1 Piece(s)Available

8 Days or more

284025105
1 Piece(s)Available

8 Days or more

28.54025105
1 Piece(s)Available

8 Days or more

294025105
1 Piece(s)Available

8 Days or more

29.54525110
1 Piece(s)Available

8 Days or more

304520110

Loading...

Basic Information

work material Carbon Steel Blade shape type Square Number of flutes(sheet) 2
Tool Material Type HSS Torsion Angle (θ) No torsion Blade diameter tolerance -0.05~0
Shank tolerance h7

Additional Products in this Category

Tech Support