(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SL Regular Slotting Blade

SL Regular Slotting Blade
  • Volume Discount

Straight blade type 2-flute end mill.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SL-2
SL-2.5
SL-3
SL-3.5
SL-4
SL-4.5
SL-5
SL-5.5
SL-6
SL-6.5
SL-7
SL-7.5
SL-8
SL-8.5
SL-9
SL-9.5
SL-10
SL-10.5
SL-11
SL-11.5
SL-12
SL-12.5
SL-13
SL-13.5
SL-14
SL-14.5
SL-15
SL-15.5
SL-16
SL-16.5
SL-17
SL-17.5
SL-18
SL-18.5
SL-19
SL-19.5
SL-20
SL-21
SL-22
SL-23
SL-24
SL-25
SL-26
SL-27
SL-28
SL-29
SL-30
SL-31
SL-32
SL-33
SL-34
SL-35
SL-36
SL-37
SL-38
SL-39
SL-40
SL-41
SL-42
SL-43
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

210660
1 Piece(s)Available

8 Days or more

2.510660
1 Piece(s)Available

8 Days or more

315660
1 Piece(s)Available

10 Days or more

3.515660
1 Piece(s)Available

10 Days or more

415660
1 Piece(s)Available

10 Days or more

4.515660
1 Piece(s)Available

10 Days or more

515660
1 Piece(s)Available

10 Days or more

5.515660
1 Piece(s)Available

10 Days or more

620665
1 Piece(s)Available

8 Days or more

6.520665
1 Piece(s)Available

10 Days or more

720865
1 Piece(s)Available

10 Days or more

7.520865
1 Piece(s)Available

10 Days or more

820865
1 Piece(s)Available

8 Days or more

8.520865
1 Piece(s)Available

8 Days or more

9251075
1 Piece(s)Available

10 Days or more

9.5251075
1 Piece(s)Available

10 Days or more

10251075
1 Piece(s)Available

8 Days or more

10.5251075
1 Piece(s)Available

10 Days or more

11301285
1 Piece(s)Available

10 Days or more

11.5301285
1 Piece(s)Available

10 Days or more

12301285
1 Piece(s)Available

10 Days or more

12.5301285
1 Piece(s)Available

8 Days or more

13351290
1 Piece(s)Available

10 Days or more

13.5351290
1 Piece(s)Available

10 Days or more

14351290
1 Piece(s)Available

10 Days or more

14.5351290
1 Piece(s)Available

10 Days or more

154016135
1 Piece(s)Available

10 Days or more

15.54016135
1 Piece(s)Available

10 Days or more

164016135
1 Piece(s)Available

10 Days or more

16.54016135
1 Piece(s)Available

10 Days or more

174016135
1 Piece(s)Available

10 Days or more

17.54016135
1 Piece(s)Available

10 Days or more

184016135
1 Piece(s)Available

10 Days or more

18.54016135
1 Piece(s)Available

10 Days or more

194520140
1 Piece(s)Available

10 Days or more

19.54520140
1 Piece(s)Available

10 Days or more

204520140
1 Piece(s)Available

10 Days or more

214520140
1 Piece(s)Available

10 Days or more

224520140
1 Piece(s)Available

10 Days or more

234520140
1 Piece(s)Available

8 Days or more

245025150
1 Piece(s)Available

10 Days or more

255025150
1 Piece(s)Available

8 Days or more

265025150
1 Piece(s)Available

10 Days or more

275525155
1 Piece(s)Available

10 Days or more

285525155
1 Piece(s)Available

10 Days or more

295525155
1 Piece(s)Available

10 Days or more

305525155
1 Piece(s)Available

10 Days or more

315525165
1 Piece(s)Available

10 Days or more

325532165
1 Piece(s)Available

10 Days or more

335532165
1 Piece(s)Available

10 Days or more

345532165
1 Piece(s)Available

10 Days or more

355532165
1 Piece(s)Available

10 Days or more

365532165
1 Piece(s)Available

10 Days or more

376032170
1 Piece(s)Available

10 Days or more

386032170
1 Piece(s)Available

10 Days or more

396032170
1 Piece(s)Available

10 Days or more

406032170
1 Piece(s)Available

10 Days or more

416032170
1 Piece(s)Available

10 Days or more

426032170
1 Piece(s)Available

10 Days or more

436032170

Loading...

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) No torsion Base Blade Y/N Available

Additional Products in this Category

Tech Support