(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[AlCr Coat] Carbide Ball End Mill EA824RE-1.0

[AlCr Coat] Carbide Ball End Mill EA824RE-1.0
  • Volume Discount

[Product Specifications]
・Material-Carbide alloy
・2-blades
・GSX coating
・This product can be used in wide range of materials from raw materials to hardened steels. This product is suitable for mold engraving.
・Tip dia.…1.0
・Length…50
・Blade L…1.5
・Shank dia.4

Part Number

Configured Part Number is shown.

EA824RE-1.0

Part Number
EA824RE-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RE-1.0 in the [AlCr Coat] Carbide Ball End Mill EA824RE-1.0 series.

Additional Products in this Category

Tech Support