(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Flute Shape Type: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Base-blade Availability: Included
•Coating: Non-Coated
•Tool Material Type: Alloy High-Speed Steel
Loading...
Work material | General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper / Resin | Blade shape type | Square | Tool Material Type | Carbide alloy |
---|---|---|---|---|---|
Machining Application | Side / Groove | Coating | Non-Coated | Torsion Angle (θ) | Weak torsion (15 to 25°) |
Base Blade Y/N | Available | Blade diameter tolerance(mm) | +0.1~0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy