(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Corner R Short Type FX-CR-MG-EDS

2-Flute, Corner R Short Type FX-CR-MG-EDS
  • Volume Discount

Long shank type to enable machining deep parts. Can be also used as a corner chipping countermeasure.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-CR-MG-EDS-1XR0.1
FX-CR-MG-EDS-1.5XR0.1
FX-CR-MG-EDS-2XR0.1
FX-CR-MG-EDS-2XR0.5
FX-CR-MG-EDS-2.5XR0.1
FX-CR-MG-EDS-3XR0.1
FX-CR-MG-EDS-3XR0.2
FX-CR-MG-EDS-3XR0.5
FX-CR-MG-EDS-4XR0.2
FX-CR-MG-EDS-4XR0.5
FX-CR-MG-EDS-4XR1
FX-CR-MG-EDS-5XR0.2
FX-CR-MG-EDS-5XR0.5
FX-CR-MG-EDS-5XR1
FX-CR-MG-EDS-6XR0.2
FX-CR-MG-EDS-6XR0.5
FX-CR-MG-EDS-6XR1
FX-CR-MG-EDS-6XR1.5
FX-CR-MG-EDS-6XR2
FX-CR-MG-EDS-8XR0.5
FX-CR-MG-EDS-8XR1
FX-CR-MG-EDS-8XR1.5
FX-CR-MG-EDS-8XR2
FX-CR-MG-EDS-10XR0.5
FX-CR-MG-EDS-10XR1
FX-CR-MG-EDS-10XR1.5
FX-CR-MG-EDS-10XR2
FX-CR-MG-EDS-10XR3
FX-CR-MG-EDS-12XR0.5
FX-CR-MG-EDS-12XR1
FX-CR-MG-EDS-12XR1.5
FX-CR-MG-EDS-12XR2
FX-CR-MG-EDS-12XR3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

10.12.54048543790
1 Piece(s)Available

8 Days or more

1.50.144048543800
1 Piece(s)Available

8 Days or more

20.164048543810
1 Piece(s)Available

8 Days or more

20.56404-
1 Piece(s)Available

8 Days or more

2.50.166068543820
1 Piece(s)Available

8 Days or more

30.186068543830
1 Piece(s)Available

8 Days or more

30.286068543831
1 Piece(s)Available

8 Days or more

30.586068543833
1 Piece(s)Available

8 Days or more

40.2117068543841
1 Piece(s)Available

8 Days or more

40.5117068543843
1 Piece(s)Available

8 Days or more

41117068543845
1 Piece(s)Available

8 Days or more

50.2138068543851
1 Piece(s)Available

8 Days or more

50.5138068543853
1 Piece(s)Available

8 Days or more

51138068543855
1 Piece(s)Available

8 Days or more

60.2139068543861
1 Piece(s)Available

8 Days or more

60.5139068543863
1 Piece(s)Available

8 Days or more

61139068543865
1 Piece(s)Available

8 Days or more

61.5139068543867
1 Piece(s)Available

8 Days or more

62139068543869
1 Piece(s)Available

8 Days or more

80.51910088543883
1 Piece(s)Available

8 Days or more

811910088543885
1 Piece(s)Available

8 Days or more

81.51910088543887
1 Piece(s)Available

8 Days or more

821910088543889
1 Piece(s)Available

8 Days or more

100.522100108543903
1 Piece(s)Available

8 Days or more

10122100108543905
1 Piece(s)Available

8 Days or more

101.522100108543907
1 Piece(s)Available

8 Days or more

10222100108543909
1 Piece(s)Available

8 Days or more

10322100108543913
1 Piece(s)Available

8 Days or more

120.526110128543933
1 Piece(s)Available

8 Days or more

12126110128543935
1 Piece(s)Available

8 Days or more

121.526110128543937
1 Piece(s)Available

8 Days or more

12226110128543939
1 Piece(s)Available

8 Days or more

12326110128543943

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)
Surface Treatment FX

Additional Products in this Category

Tech Support