(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid End Mill for Aluminum Machining (Regular Blade) (with Corner Radius) AL-SEES3-R Type

Solid End Mill for Aluminum Machining (Regular Blade) (with Corner Radius) AL-SEES3-R Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-SEES3080-R15
AL-SEES3100-R15
AL-SEES3100-R20
AL-SEES3120-R15
AL-SEES3120-R20
AL-SEES3120-R25
AL-SEES3140-R05
AL-SEES3140-R10
AL-SEES3140-R15
AL-SEES3140-R20
AL-SEES3140-R25
AL-SEES3160-R15
AL-SEES3160-R20
AL-SEES3160-R25
AL-SEES3200-R15
AL-SEES3200-R20
AL-SEES3200-R25
AL-SEES3200-R40
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

10 Days or more

81.512708
1 Piece(s)Available

10 Days or more

101.5158010
1 Piece(s)Available

10 Days or more

102158010
1 Piece(s)Available

10 Days or more

121.5189012
1 Piece(s)Available

10 Days or more

122189012
1 Piece(s)Available

10 Days or more

122.5189012
1 Piece(s)Available

10 Days or more

140.52110014
1 Piece(s)Available

10 Days or more

1412110016
1 Piece(s)Available

10 Days or more

141.52110016
1 Piece(s)Available

10 Days or more

1422110016
1 Piece(s)Available

10 Days or more

142.52110014
1 Piece(s)Available

10 Days or more

161.52111016
1 Piece(s)Available

10 Days or more

1622111016
1 Piece(s)Available

10 Days or more

162.52111016
1 Piece(s)Available

10 Days or more

201.53312020
1 Piece(s)Available

10 Days or more

2023312020
1 Piece(s)Available

10 Days or more

202.53312020
1 Piece(s)Available

10 Days or more

2043312020

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type radius
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Powerful Torsion (45°-60°)
R Precision(µm) 0.025~-0.025 Features Suppresses chattering and has larger cutting area. Uses helix gashing for excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining. Uses short flute to maintain high rigidity. 1.5 times more machining performance than 2-flute types. Multifunctional machining such as inrush processing and unfolding processing can be performed. Specifications Blade Length with Corner Radius 1.5Dc
Machining Application Details Pocket machining, helical processing, shoulder grinding, grooving Detailed torsion angle 45°

Additional Products in this Category

Tech Support