(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S/C Disk Ceramic Type【10 Pieces Per Package】 (Part Numbers)

S/C Disk Ceramic Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 16
•Max. Rotational Speed (min-1(r.p.m)): 13000
•Compatible Tool: Disc Grinder

PDF

Part Number

Configured Part Number is shown.

SCCD10016-M

 
Part Number
SCCD10016-M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Diameter(mm) 100 Shaft Diameter(mm) 16
Abrasive grain Not applicable Max. Rotational Speed(min-1(r.p.m)) 13000 Compatible Tools Disc Grinder
Color Maroon Features A light and safe abrasive disc made of cloth (nonwoven fabric) that fits everything from flat to curved surfaces.

Please check the type/dimensions/specifications of the part SCCD10016-M in the S/C Disk Ceramic Type series.

Additional Products in this Category

Tech Support