(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Selectable from abundant abrasive grain and sizes.
· Supports metals as well as stone materials and glass.
· 4 types of abrasives are available.
· Select the product depending on the usage.
· The back-up base is elastic with relatively good deflection, making this product easy to use.
· Type 15: Paper length is 15 mm.
Type | Multi-blade disc | work material | general steel / Stainless Steel | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 15 | Particle Size(#) | 80 | abrasive grain | Alundum (A) |
Packaging Quantity(Sheets) | 10 | Maximum Number of Rotation(min-1) | 13000 |
Please check the type/dimensions/specifications of the part TOP100A5 in the Uni Top 15 Type 100x15 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy