(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 16
•Max. Rotational Speed (min-1(r.p.m)): 13000
•Compatible Tool: Disc Grinder
Part Number |
---|
SCD10016-C |
SCD10016-F |
SCD10016-M |
Loading...
Type | Non-woven fabric disc | Diameter(mm) | 100 | Shaft Diameter(mm) | 16 |
---|---|---|---|---|---|
Max. Rotational Speed(min-1(r.p.m)) | 13000 | Compatible Tools | Disc Grinder | Features | A light and safe abrasive disc made of cloth (nonwoven fabric) that fits everything from flat to curved surfaces. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy