(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Top Mini, No Thread Type, GP5810【5 Pieces Per Package】

GP Top Mini, No Thread Type, GP5810
  • Volume Discount

[Features]
· All-round type that features an abundant grain size variation to handle rough finishing polishing. Grinding burn, a shortcoming of elastic grindstones, is prevented, and it has high grindability and life 5 to 6 times as long as conventional products.
[Applications]
· Ideal for removing spot-welding spatter on automobiles, home appliances etc., and especially polishing molds.
· For use with ordinary metal.
· Tools Used: disc grinder and air grinder.

Part Number

Configured Part Number is shown.

Part Number
GP5810-40
GP5810-60
GP5810-80
GP5810-100
GP5810-120
GP5810-150
GP5810-180
GP5810-240
GP5810-320
GP5810-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40118-1408133 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60118-1416123 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80118-1424119 g/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

100118-1432114 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

120118-1441105 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

150118-1459105 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

180118-1467105 g/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

240118-1475105 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

320118-1483105 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

400118-1491105 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Cast Iron / Copper Material / Aluminum Outer diameter Dimensions(mm) 58
Inner Diameter Dimension(mm) 9.6 Max. Rotational Speed(rpm) 20000 Blade length(mm) 15
Number of blades(sheet) 48 Pcs./Box. 5 (sheet) Features This product is for all purposes including rough finishing to final polishing with the wide variation of grain sizes. Grinding burn, a shortcoming of a elastic grindstone, is prevented, and it has high grindability and 5 to 6 times as long life as conventional products.
Application Useful in removing spatter from spot-welds in automobiles, home appliances etc., and especially in buffing metal. For use with ordinary metal. Maximum operating rotation speed 60.7m/s(3642m/min) Tool Used Disc grinder, air grinder.

Additional Products in this Category

Tech Support