(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Techno Disk A【1-10 Pieces Per Package】

Techno Disk A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Multiblade Disc
•Abrasive Grain: A Abrasive Grain
•Compatible Tool: Disc Grinder (Electric/Air)
•Feature: It uses a highly self-sharpening (something that renews itself when the grinding surface has become dull) base fabric with alumina abrasive material. The high grinding strength and quick grinding speed are its characteristics. Maximum effi
•Application: Deburring, rust removal, scratch removal, weld slag removal, stainless steel and iron polishing and grinding

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TD10016-A-40
TD10016-A-60
TD10016-A-80
TD10016-A-100
TD10016-A-120
TD10016-A-150
TD10016-A-180
TD10016-A-240
TD10016-A-320
TD10016-A-400
TD10016-A-600
TD12522-A-40
TD12522-A-60
TD12522-A-80
TD12522-A-100
TD12522-A-120
TD12522-A-150
TD12522-A-180
TD12522-A-240
TD12522-A-320
TD12522-A-400
TD12522-A-600
TD18022-A-40
TD18022-A-60
TD18022-A-80
TD18022-A-100
TD18022-A-120
TD18022-A-150
TD18022-A-180
TD18022-A-240
TD18022-A-320
TD18022-A-400
TD5010-A-40
TD5010-A-80
TD5010-A-100
TD5010-A-150
TD5010-A-180
TD5010-A-240
TD5010-A-320
TD5010-A-400
TD5810-A-40
TD5810-A-60
TD5810-A-80
TD5810-A-100
TD5810-A-120
TD5810-A-150
TD5810-A-180
TD5810-A-240
TD5810-A-320
TD5810-A-400
TD5810-A-600
TD7515-A-40
TD7515-A-60
TD7515-A-80
TD7515-A-100
TD7515-A-120
TD7515-A-240
TD7515-A-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(min-1(r.p.m))
5 Piece(s)Available

8 Days or more

100164013600
5 Piece(s)Available

8 Days or more

100166013600
5 Piece(s)Available

8 Days or more

100168013600
5 Piece(s)Available

8 Days or more

1001610013600
5 Piece(s)Available

8 Days or more

1001612013600
5 Piece(s)Available

8 Days or more

1001615013600
5 Piece(s)Available

8 Days or more

1001618013600
5 Piece(s)Available

8 Days or more

1001624013600
5 Piece(s)Available

8 Days or more

1001632013600
5 Piece(s)Available

8 Days or more

1001640013600

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001660013600
5 Piece(s)Available

8 Days or more

12522.24011000
5 Piece(s)Available

8 Days or more

12522.26011000
5 Piece(s)Available

8 Days or more

12522.28011000
5 Piece(s)Available

8 Days or more

12522.210011000
5 Piece(s)Available

8 Days or more

12522.212011000
5 Piece(s)Available

12 Days or more

12522.215011000
5 Piece(s)Available

8 Days or more

12522.218011000
5 Piece(s)Available

8 Days or more

12522.224011000
5 Piece(s)Available

13 Days or more

12522.232011000
5 Piece(s)Available

8 Days or more

12522.240011000

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12522.260011000
5 Piece(s)Available

8 Days or more

18022.2408400
5 Piece(s)Available

8 Days or more

18022.2608400
5 Piece(s)Available

8 Days or more

18022.2808400
5 Piece(s)Available

8 Days or more

18022.21008400
5 Piece(s)Available

8 Days or more

18022.21208400
5 Piece(s)Available

8 Days or more

18022.21508400
5 Piece(s)Available

8 Days or more

18022.21808400
5 Piece(s)Available

8 Days or more

18022.22408400
5 Piece(s)Available

8 Days or more

18022.23208400
5 Piece(s)Available

8 Days or more

18022.24008400
20 Piece(s)Available

8 Days or more

50104015000
20 Piece(s)Available

8 Days or more

50108015000
20 Piece(s)Available

8 Days or more

501010015000
20 Piece(s)Available

8 Days or more

501015015000
20 Piece(s)Available

8 Days or more

501018015000
20 Piece(s)Available

11 Days or more

501024015000
20 Piece(s)Available

8 Days or more

501032015000
20 Piece(s)Available

8 Days or more

501040015000
10 Piece(s)Available

8 Days or more

58104020000
10 Piece(s)Available

8 Days or more

58106020000
10 Piece(s)Available

8 Days or more

58108020000
10 Piece(s)Available

8 Days or more

581010020000
10 Piece(s)Available

8 Days or more

581012020000
10 Piece(s)Available

8 Days or more

581015020000
10 Piece(s)Available

8 Days or more

581018020000
10 Piece(s)Available

8 Days or more

581024020000
10 Piece(s)Available

8 Days or more

581032020000
10 Piece(s)Available

8 Days or more

581040020000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

581060020000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

75154015000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

75156015000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

75158015000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

751510015000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

751512015000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

751524015000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

751560015000

Loading...

  1. 1

Basic Information

Type Multi-blade disc Abrasive grain A Abrasive Grain Compatible Tools Disc Grinder (Electric/Air)
Features It uses a highly self-sharpening (something that renews itself when the grinding surface has become dull) base fabric with alumina abrasive material. The high grinding strength and quick grinding speed are its characteristics. Maximum efficiency is often achieved with light to moderate pressure. It is suitable for a variety of grinding and polishing tasks, such as metal burr and bead removal, nick removal, tree bark removal, etc. Application Deburring, rust removal, scratch removal, weld slag removal, stainless steel and iron polishing and grinding

Additional Products in this Category

Tech Support