(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The product is a blue sponge grindstone made of polyvinyl alcohol (PVA) that features superior elasticity and delivers beautiful finished surfaces with moderate elasticity.
· The GC (green carborundum) and WA (white alundum) abrasive grain is used with resins that have been more carefully selected than conventional products.
· Stable polished surfaces can be derived with improved durability.
[Applications]
· Removal of rust, deburring, welding surface finishing for various metals, grinding and polishing of plated coatings, scale removal, finishing of tanks, etc. (Steel/Stainless Steel/Aluminum/Zinc/Brass/Copper)
Part Number |
---|
TSPA100-B-46 |
TSPA100-B-120 |
TSPA100-B-240 |
TSPA100-B-400 |
TSPA100-B-800 |
Loading...
Type | Rubber / Hard Urethane Disk | work material | general steel / Stainless Steel / Cast Iron / Copper Material / Aluminum | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 16 | Thickness(mm) | 8 | Details Type | For metal |
Max. Rotational Speed(rpm) | 8500 | Pcs./Box. | 5 (pcs.) | Features | The product is a blue sponge grindstone made of polyvinyl alcohol (PVA) that features superior elasticity and delivers beautiful finished surfaces with moderate elasticity. Stable polished surfaces can be derived with improved durability. The GC (green carborundum) and WA (white alundum) abrasive grain is used with resins that have been more carefully selected than conventional products. |
Application | Removal of rust, deburring, welding surface finishing for various metals, grinding and polishing of plated coatings, scale removal, finishing of tanks, etc. (Steel/Stainless Steel/Aluminum/Zinc/Brass/Copper) | Maximum operating rotation speed | 44.5m/s(2669m/min) | Accessory | With adapter for 15 mm hole (1 pc per box) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy