(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used with abrasive applied for a mirror finish or used as is for wiping.
[Features]
· For polishing/wiping a mirrored surface finish.
· Applying an abrasive (blue bar) and polishing results in a mirror finish.
Type | Felt Disc | work material | Stainless Steel / Alloy Steel | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | M10 | Thickness(mm) | 25 | abrasive grain | Not applicable |
Details Type | Soft | Packaging Quantity(Sheets) | 5 | Maximum Number of Rotation(min-1) | 8000 |
Disc mounting part | M10 is screw type with 1.5 pitch |
Please check the type/dimensions/specifications of the part GPS100FS in the GP Sander Soft Felt 100x25xM10 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy