(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut

Part Number

Configured Part Number is shown.

R216.22-05030BAI05G1610

 
Part Number
R216.22-05030BAI05G1610
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

8 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 5 R Size(mm) 0.5 work material general steel / Quenched and tempered steel / High Hardness Steel-HRC60
Blade length (ℓ)(mm) 5 Number of flutes(sheet) 2 Type radius
Overall Length (L)(mm) 57 Shank diameter (d)(mm) 6 Underneck length (ℓ1)(mm) 20
Machining Application Groove Coating PVD Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance h7 Dimensions D4(mm) 4.7 Twist lsh(mm2) 28
Shank diameter tolerance h5 Torsion Angle details(°) -30 Rotation Direction Right-hand
Tool type end mill Drilling Drilling Tool End Mill Design Square With Rounded Corners
Coolant External Lubrication Shank Type Cylindrical shank Shank length Medium l2, Medium l3 or l22
Blade Straight core thickness(TW) >75 Rake angle γ(°) <-3
Other Processing Applications Pocket machining, ramping

Please check the type/dimensions/specifications of the part R216.22-05030BAI05G1610 in the CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut series.

Additional Products in this Category

Tech Support