(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Square End Mill, Regular, Strong Torsion Multi-Blade Corner (6/8-Flute) Corner R 3563

Square End Mill, Regular, Strong Torsion Multi-Blade Corner (6/8-Flute) Corner R 3563

[Features]
· Ideal for corner rounding of molds and machine parts.

Part Number

Configured Part Number is shown.

Part Number
3563-6.005
3563-6.010
3563-8.005
3563-8.010
3563-8.015
3563-8.020
3563-10.005
3563-10.010
3563-10.015
3563-10.020
3563-12.005
3563-12.010
3563-12.015
3563-12.020
3563-16.010
3563-16.015
3563-16.020
3563-20.010
3563-20.015
3563-20.020
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner Radius r
(mm)
Effective length of blade l2
(mm)
1 Piece(s)

8 Days or more

665760.513
1 Piece(s)

8 Days or more

66576113
1 Piece(s)

8 Days or more

866380.519
1 Piece(s)

8 Days or more

86638119
1 Piece(s)

8 Days or more

866381.519
1 Piece(s)

8 Days or more

86638219
1 Piece(s)

8 Days or more

10672100.522
1 Piece(s)

8 Days or more

1067210122
1 Piece(s)

8 Days or more

10672101.522
1 Piece(s)

8 Days or more

1067210222
1 Piece(s)

8 Days or more

12683120.526
1 Piece(s)

8 Days or more

1268312126
1 Piece(s)

8 Days or more

12683121.526
1 Piece(s)

8 Days or more

1268312226
1 Piece(s)

8 Days or more

1669216132
1 Piece(s)

8 Days or more

16692161.532
1 Piece(s)

8 Days or more

1669216232
1 Piece(s)

8 Days or more

20810420138
1 Piece(s)

8 Days or more

208104201.538
1 Piece(s)

8 Days or more

20810420238

Loading...

  1. 1

Basic Information

Model radius Helix Angle (Θ) Powerful Torsion (45°-60°) Tool Material Carbide
Standard DIN6527L Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support