(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Half Side Slot Mill without Hub Left-Hand

Half Side Slot Mill without Hub Left-Hand
  • Volume Discount

•Machining Application: Side Surface/Rear Surface Machining
•φd(H7) (mm): 40

Part Number

Configured Part Number is shown.

Part Number
MSTC100AL1416-10-6T
MSTC125AL1416-10-8T
MSTC125AL1618-10-8T
MSTC125AL1820-12-8T
MSTC125AL2123-12-8T
MSTC160AL1416-10-10T
MSTC160AL1618-10-10T
MSTC160AL1820-12-10T
MSTC160AL2123-12-10T
MSTC400AL551-630-10
MSTC500AL551-630-10
MSTC500AL630-709-10
MSTC500AL709-813-12
MSTC500AL813-917-12
MSTC600AL551-630-10
MSTC600AL630-709-10
MSTC600AL709-813-12
MSTC600AL813-917-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
L1(min)
(inch)
L1(max)
(inch)
φd
(mm)
φD1
(mm)
φd1(inch) A
(mm)
L1(min)
(mm)
L1(max)
(mm)
T
(mm)
a
(mm)
a(inch) b
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) φD(inch) φd(H7)
(mm)
φd(H7)(inch) A(inch) ap1(max)
(mm)
T(inch) b(inch) ap1(max)
(inch)
1 Piece(s)Available

11 Days or more

6--10046.8-13.913.914.925.934.8-817,250500-40--9.1---
1 Piece(s)Available

11 Days or more

8--12554.8-13.913.914.934.443.5-1015,450800-40--9.1---
1 Piece(s)Available

11 Days or more

8--12554.8-15.915.216.234.443.5-1015,4501000-40--9.1---
1 Piece(s)Available

11 Days or more

8--12554.8-18.218.119.434.043.5-1010,3501000-40--11.7---
1 Piece(s)Available

11 Days or more

8--12554.8-20.820.722.034.043.5-1010,3501200-40--11.7---
1 Piece(s)Available

11 Days or more

10--16054.8-13.913.914.951.943.5-1013,6501500-40--9.1---
1 Piece(s)Available

11 Days or more

10--16054.8-15.915.216.251.943.5-1013,6501800-40--9.1---
1 Piece(s)Available

11 Days or more

10--16054.8-18.218.119.451.543.5-109,1501800-40--11.7---
1 Piece(s)Available

11 Days or more

10--16054.8-20.820.722.051.543.5-109,1502100-40--11.7---
1 Piece(s)Available

11 Days or more

6.548.588--1.88-----1.386-17,1006004.000-1.25.545-1.03.312.359
1 Piece(s)Available

11 Days or more

8.548.588--2.25-----1.665-15,3009005.000-1.5.545-1.345.375.359
1 Piece(s)Available

11 Days or more

8.627.667--2.25-----1.665-15,30011005.000-1.5.624-1.345.375.359
1 Piece(s)Available

11 Days or more

8.712.764--2.25-----1.665-10,30011005.000-1.5.716-1.345.375.461
1 Piece(s)Available

11 Days or more

8.816.868--2.25-----1.665-10,30013005.000-1.5.820-1.345.375.461
1 Piece(s)Available

11 Days or more

10.548.588--2.25-----1.665-14,00014006.000-1.5.545-1.845.375.359
1 Piece(s)Available

11 Days or more

10.627.667--2.25-----1.665-14,00016006.000-1.5.624-1.845.375.359
1 Piece(s)Available

11 Days or more

10.712.764--2.25-----1.665-9,40017006.000-1.5.716-1.845.375.461
1 Piece(s)Available

11 Days or more

10.816.868--2.25-----1.665-9,40020006.000-1.5.820-1.845.375.461

Loading...

  1. 1

Basic Information

Machining Application Details Side Surface/Rear Surface Machining

Additional Products in this Category

Tech Support