(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEC Type Face Mill

MEC Type Face Mill
  • Volume Discount

•Coolant Hole: Available
For complete product overview and details on MEC Type Face Mill see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MEC040R-11-5T-M
MEC040R-17-4T-M
MEC050R-11-5T-M
MEC050R-11-7T-M
MEC050R-17-4T-M
MEC050R-17-5T-M
MEC063R-11-6T
MEC063R-11-6T-M
MEC063R-11-8T
MEC063R-11-8T-M
MEC063R-17-5T
MEC063R-17-5T-M
MEC063R-17-6T
MEC063R-17-6T-M
MEC080R-11-7T
MEC080R-11-10T
MEC080R-17-6T
MEC080R-17-8T
MEC100R-11-9TN
MEC100R-17-9TN
MEC125R-11-11T
MEC125R-17-9T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
E
(mm)
H
(mm)
S
(mm)
a
(mm)
b
(mm)
Wrench Clamp screw Maximum Number of Rotations (min⁻¹) Weight (g)
1 Piece(s)Available

11 Days or more

54016148.52040105.58.5DTM-8SB-2555TRG30,000300
1 Piece(s)Available

11 Days or more

44016148.5204015.75.58.5DTM-15SB-4070TRN25,000300
1 Piece(s)Available

11 Days or more

5502218122240106.310.4DTM-8SB-2555TRG22,500400
1 Piece(s)Available

11 Days or more

7502218122240106.310.4DTM-8SB-2555TRG22,500400
1 Piece(s)Available

11 Days or more

450221812224015.76.310.4DTM-15SB-4070TRN17,000400
1 Piece(s)Available

11 Days or more

550221812224015.76.310.4DTM-15SB-4070TRN17,000400
1 Piece(s)Available

11 Days or more

66325.4201426501069.5DTM-8SB-2555TRG20,500800
1 Piece(s)Available

10 Days or more

6632218122240106.310.4DTM-8SB-2555TRG20,500600
1 Piece(s)Available

11 Days or more

86325.4201426501069.5DTM-8SB-2555TRG20,500800
1 Piece(s)Available

11 Days or more

8632218122240106.310.4DTM-8SB-2555TRG20,500600
1 Piece(s)Available

11 Days or more

56325.42014265015.769.5DTM-15SB-4070TRN14,500800
1 Piece(s)Available

11 Days or more

563221812224015.76.310.4DTM-15SB-4070TRN14,500600
1 Piece(s)Available

11 Days or more

66325.42014265015.769.5DTM-15SB-4070TRN14,500800
1 Piece(s)Available

11 Days or more

663221812224015.76.310.4DTM-15SB-4070TRN14,500600
1 Piece(s)Available

11 Days or more

78025.4201426501069.5DTM-8SB-2555TRG18,5001000
1 Piece(s)Available

11 Days or more

108025.4201426501069.5DTM-8SB-2555TRG18,5001000
1 Piece(s)Available

11 Days or more

68025.42014265015.769.5DTM-15SB-4070TRN12,0001000
1 Piece(s)Available

11 Days or more

88025.42014265015.769.5DTM-15SB-4070TRN12,0001000
1 Piece(s)Available

10 Days or more

910031.752617.6326310812.7DTM-8SB-2555TRG17,0001800
1 Piece(s)Available

11 Days or more

910031.752617.6326315.7812.7DTM-15SB-4070TRN10,5001800
1 Piece(s)Available

11 Days or more

1112538.145323863101015.9DTM-8SB-2555TRG15,0003400
1 Piece(s)Available

11 Days or more

912538.14532386315.71015.9DTM-15SB-4070TRN8,9003400

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove Coolant Hole Available

Additional Products in this Category

Tech Support