(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Face Mill for Heavy Cutting, Model MSRS90

Face Mill for Heavy Cutting, Model MSRS90
  • Volume Discount

•φd5 (mm): 22
•φd6 (mm): 32
For complete product overview and details on Face Mill for Heavy Cutting, Model MSRS90 see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MSRS90080R-1-4T
MSRS90080R-1-4T-M
MSRS90080R-2-4T
MSRS90080R-2-4T-M
MSRS90080R-4-4T
MSRS90080R-4-4T-M
MSRS90100R-1-6T
MSRS90100R-1-6T-M
MSRS90100R-2-6T
MSRS90100R-2-6T-M
MSRS90125R-1-8T
MSRS90125R-1-8T-M
MSRS90160R-1-8T
MSRS90160R-1-8T-M
MSRS90200R-1-10T
MSRS90200R-1-10T-M
MSRS90250R-1-12T
MSRS90250R-1-12T-M
MSRS90315R-1-14T
MSRS90315R-1-14T-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
Drawing φd
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
φd3
(mm)
φd4
(mm)
φd5
(mm)
φd6
(mm)
E
(mm)
G
(mm)
H
(mm)
S
(mm)
a
(mm)
b
(mm)
Weight (g) Number of Steps Blade rows
1 Piece(s)Available

11 Days or more

4Fig. 18031.752718----32-6016.5812.7140014
1 Piece(s)Available

11 Days or more

4Fig. 180272013----24-6016.5712.4130014
1 Piece(s)Available

11 Days or more

8Figure 28031.752718----32-6031812.7120024
1 Piece(s)Available

11 Days or more

8Figure 280272013----24-6031712.4110024
1 Piece(s)Available

11 Days or more

16Figure 38031.752718----32-6060812.7150044
1 Piece(s)Available

11 Days or more

16Figure 380272013----24-8560712.4140044
1 Piece(s)Available

11 Days or more

6Fig. 110038.13921----38-8516.51015.9230016
1 Piece(s)Available

11 Days or more

6Fig. 11003245-----30-7016.5814.4220016
1 Piece(s)Available

11 Days or more

12Figure 210038.13921----38-70311015.9210026
1 Piece(s)Available

11 Days or more

12Figure 21003245-----30-7031814.4200026
1 Piece(s)Available

11 Days or more

8Figure 412538.155-----38-9016.51015.9260018
1 Piece(s)Available

11 Days or more

8Figure 41254055-----33-6016.5916.4260018
1 Piece(s)Available

11 Days or more

8Figure 416050.870-----38-6016.51119.1430018
1 Piece(s)Available

11 Days or more

8Figure 6160405566.71420--33286016.5916.4420018
1 Piece(s)Available

11 Days or more

10Figure 620047.625-101.61826--38326016.51425.46700110
1 Piece(s)Available

11 Days or more

10Figure 620060-101.61826--40326016.51425.76700110
1 Piece(s)Available

11 Days or more

12Figure 625047.625-101.61826--38326016.51425.412600112
1 Piece(s)Available

11 Days or more

12Figure 625060-101.61826--40326016.51425.712600112
1 Piece(s)Available

11 Days or more

14Figure 831547.625--1727223238256016.51425.416100114
1 Piece(s)Available

11 Days or more

14Figure 631560--1727223240256016.51425.716100114

Loading...

  1. 1

Additional Products in this Category

Tech Support