(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Mill Vertical Installation: LN Type Tip without Boss

Slot Mill Vertical Installation: LN Type Tip without Boss
  • Volume Discount

•Processing Application: Groove
•Machining Application: Groove / Cut
•A (mm): 12
•A(inch): .500

Part Number

Configured Part Number is shown.

Part Number
MSTB80AN0607-4T
MSTB80AN0809-4T
MSTB100AN0607-5T
MSTB100AN0809-5T
MSTB125AN0607-6T
MSTB125AN1011-4T
MSTB160AN0607-8T
MSTB160AN0809-8T
MSTB160AN1011-5T
MSTB160AN1213-5T
MSTB4000AN250-5T
MSTB4000AN312-5T
MSTB4000AN375-3T
MSTB4000AN500-3T
MSTB5000AN250-6T
MSTB5000AN312-6T
MSTB5000AN375-4T
MSTB5000AN500-4T
MSTB6000AN250-8T
MSTB6000AN312-8T
MSTB6000AN375-5T
MSTB6000AN500-5T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
φd1(inch) A
(mm)
a
(mm)
a(inch) b
(mm)
Blade width W (min)
(mm)
Blade width W (max)
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) Groove Depth T (mm) Groove Depth T (Inch) Effective rows of blade φD(inch) φd(H7)
(mm)
φd(H7)(inch) A(inch) b(inch) Blade width inch W (min) Blade width inch W (max)
1 Piece(s)Available

11 Days or more

88044-1229.8-7679,24030015-4-27-----
1 Piece(s)Available

11 Days or more

88044-1229.8-7899,24040016-4-27-----
1 Piece(s)Available

11 Days or more

1010052-1234.8-8678,27040021-5-32-----
1 Piece(s)Available

11 Days or more

1010052-1234.8-8898,27050022-5-32-----
1 Piece(s)Available

11 Days or more

1212563-1243.5-10677,39070028-6-40-----
1 Piece(s)Available

11 Days or more

1212563-1243.5-1010117,39090030-4-40-----
1 Piece(s)Available

11 Days or more

1616063-1243.5-10676,540110045.5-8-40-----
1 Piece(s)Available

11 Days or more

1616063-1243.5-10896,540130045.5-8-40-----
1 Piece(s)Available

11 Days or more

1516063-1243.5-1010116,540160047.5-5-40-----
1 Piece(s)Available

11 Days or more

1516063-1243.5-1012136,540160048.5-5-40-----
1 Piece(s)Available

11 Days or more

10--1.88--1.386---8,200300-.93554.000-1.25.500.312.250.289
1 Piece(s)Available

11 Days or more

10--1.88--1.386---7,400500-.96654.000-1.25.500.312.312.351
1 Piece(s)Available

11 Days or more

9--1.88--1.386---7,400500-1.00034.000-1.25.500.312.375.414
1 Piece(s)Available

11 Days or more

9--1.88--1.386---4,900600-1.06034.000-1.25.500.312.500.539
1 Piece(s)Available

11 Days or more

12--1.88--1.386---7,300700-1.43565.000-1.25.500.312.250.289
1 Piece(s)Available

11 Days or more

12--1.88--1.386---6,600800-1.46665.000-1.25.500.312.312.351
1 Piece(s)Available

11 Days or more

12--1.88--1.386---6,600800-1.50045.000-1.25.500.312.375.414
1 Piece(s)Available

11 Days or more

12--1.88--1.386---4,4001100-1.56045.000-1.25.500.312.500.539
1 Piece(s)Available

11 Days or more

16--2.25--1.665---6,7001000-1.75086.000-1.5.500.375.250.289
1 Piece(s)Available

11 Days or more

16--2.25--1.665---6,0001100-1.78186.000-1.5.500.375.312.351
1 Piece(s)Available

11 Days or more

15--2.25--1.665---6,0001300-1.81256.000-1.5.500.375.375.414
1 Piece(s)Available

11 Days or more

15--2.25--1.665---4,0001700-1.87556.000-1.5.500.375.500.539

Loading...

  1. 1

Basic Information

Machining Application Groove Machining Application Details Groove / Cut

Additional Products in this Category

Tech Support