(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEC Type End Mill

MEC Type End Mill
  • Volume Discount

Processing Application: Side Surface
For complete product overview and details on MEC Type End Mill see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MEC10-S10-11
MEC25-S23-210-11T
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Drawing l
(mm)
Clamp screw Maximum Number of Rotations (min⁻¹) Coolant Hole Rake Angle (°) A.R. (MAX) Scooping Angle (°) R.R.
1 Piece(s)Available

8 Days or more

1080101Fig. 117SB-2545TR54,800NA+10°-24°
1 Piece(s)Available

8 Days or more

25210232Figure 532SB-2555TRG37,500Available+21°-10°
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Drawing l
(mm)
Clamp screw Maximum Number of Rotations (min⁻¹) Coolant Hole Rake Angle (°) A.R. (MAX) Scooping Angle (°) R.R.

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove S(mm) 10 Wrench DTM-8

Additional Products in this Category

Tech Support