(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEF Type Counterbore End Mill

MEF Type Counterbore End Mill
  • Volume Discount

•Processing Applications : Flat Surface, Side Surface
•Overall Length (L) : 103, 108, 115, 117, 120, 124, 126, 128, 130, 132, 134, 136, 138, 140, 144, 150, 158, 166, Simple motion 4-axis control (SSCNET Gàó/H-compatible)
For complete product overview and details on MEF Type Counterbore End Mill, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MEF11-S10
MEF14-S12
MEF17-S16
MEF18-S16
MEF20-S16
MEF24-S20
MEF25-S20
MEF26-S25
MEF27-S25
MEF28-S25
MEF29-S25
MEF30-S25
MEF32-S25
MEF35-S32
MEF39-S32
MEF43-S32
MEF48-S32
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Length under neck
(mm)
φDS
(mm)
Wrench Clamp screw Compatible Tip Scooping Angle (°) R.R. φDL
(mm)
Target bolt size
1 Piece(s)Available

8 Days or more

103101233.0DT-7B-2250TRSPMT060204E-Z/SPMT060208E-Z-13°11M6
1 Piece(s)Available

8 Days or more

108121284.5DT-7SB-2260TRSPMT060204E-Z/SPMT060208E-Z-13°14M8
1 Piece(s)Available

8 Days or more

115162357.3DT-7SB-2260TRSPMT060204E-Z/SPMT060208E-Z-13°17.5M10
1 Piece(s)Available

8 Days or more

117162387.7DT-7SB-2260TRSPMT060204E-Z/SPMT060208E-Z-13°18-
1 Piece(s)Available

8 Days or more

120163409.5DT-7SB-2260TRSPMT060204E-Z/SPMT060208E-Z-12°20M12
1 Piece(s)Available

8 Days or more

1282034813.4DT-7SB-2260TRSPMT060204E-Z/SPMT060208E-Z-12°24-
1 Piece(s)Available

8 Days or more

1302035014.4DT-7SB-2260TRSPMT060204E-Z/SPMT060208E-Z-12°25-
1 Piece(s)Available

8 Days or more

132253529.8DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-13°26M16
1 Piece(s)Available

8 Days or more

1342535410.6DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-13°27-
1 Piece(s)Available

8 Days or more

1362535611.5DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-13°28-
1 Piece(s)Available

8 Days or more

1382535812.6DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-13°29M18
1 Piece(s)Available

8 Days or more

1402536013.5DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-13°30-
1 Piece(s)Available

8 Days or more

1442536415.5DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-13°32M20
1 Piece(s)Available

8 Days or more

1503237018.4DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-13°35M22
1 Piece(s)Available

8 Days or more

1583247822.5DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-13°39M24
1 Piece(s)Available

8 Days or more

1663248626.2DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-12°43M27
1 Piece(s)Available

8 Days or more

1763249631.3DT-10SB-3080TRSPMT090304E-Z/SPMT090308E-Z-12°48M30

Loading...

  1. 1

Basic Information

Machining Application Plane / Side Scooping Angle (°) A.R. +5°

Additional Products in this Category

Tech Support