(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Chipper (Shank Type Mill) SIC Type - Long Type

Side Chipper (Shank Type Mill) SIC Type - Long Type
  • Volume Discount

[Specifications]
· Mounting Method: Type with Handle
· Work materials: General steel, tempered steel, high hardness steel, stainless steel, cast iron, titanium, copper
[Applications] Flat Surfaces / Side Surfaces / Grooves

Part Number

Configured Part Number is shown.

Part Number
SICL1610S16-2N
SICL2010S20-2N
SICL2010S20-3N
SICL3016S25-3N
SICL3216S32-2N
SICL3216S32-3N
SICL4016S32-4N
SICL5016S42-5N
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓ
(mm)
Supported tips Number of tips for use
1 Piece(s)Available

10 Days or more

16150162510ZCMT1003○○R○/JDA-ZCGT1003○○2
1 Piece(s)Available

10 Days or more

20180204010ZCMT1003○○R○/JDA-ZCGT1003○○2
1 Piece(s)Available

10 Days or more

20180204010ZCMT1003○○R○/JDA-ZCGT1003○○3
1 Piece(s)Available

10 Days or more

30250256515ZPMT1604○○R○3
1 Piece(s)Available

10 Days or more

32250326515ZPMT1604○○R○2
1 Piece(s)Available

10 Days or more

32250326515ZPMT1604○○R○3
1 Piece(s)Available

10 Days or more

40250326515ZPMT1604○○R○4
1 Piece(s)Available

10 Days or more

50250426515ZPMT1604○○R○5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓ
(mm)
Supported tips Number of tips for use

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method With handle
Type Long Type

Additional Products in this Category

Tech Support