(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PHC SS Phoenix Series High Feed Radius Cutter Straight Shank Type

PHC SS Phoenix Series High Feed Radius Cutter Straight Shank Type
  • Volume Discount

An indexable tool with a highly rigid body and tip.

PDF

Part Number

Configured Part Number is shown.

Part Number
PHC09R025SS25-2L
PHC09R025SS25-2LL
PHC09R025SS25-2S
PHC09R025SS25-3L
PHC09R025SS25-3S
PHC09R028SS25-2LL
PHC09R028SS25-3L
PHC09R028SS25-3S
PHC09R030SS32-2LL
PHC09R030SS32-3L
PHC09R030SS32-3S
PHC09R032SS32-2LL
PHC09R032SS32-3L
PHC09R032SS32-3S
PHC09R035SS32-2LL
PHC09R035SS32-3L
PHC09R035SS32-3S
PHC09R040SS32-4L
PHC09R040SS32-4S
PHC09R040SS42-2LL
PHC09R040SS42-4L
PHC09R040SS42-4S
PHC12R030SS32-2L
PHC12R030SS32-2LL
PHC12R030SS32-2S
PHC12R032SS32-2L
PHC12R032SS32-2LL
PHC12R032SS32-2S
PHC12R035SS32-2LL
PHC12R035SS32-3L
PHC12R035SS32-3S
PHC12R040SS32-3L
PHC12R040SS32-3S
PHC12R040SS42-2LL
PHC12R040SS42-3L
PHC12R040SS42-3S
PHC12R050SS42-4L
PHC12R050SS42-4S
PHC12R063SS42-5L
PHC12R063SS42-5S
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of Flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Cutter outer diameter D1
(mm)
Type Applicable Chip
1 Piece(s)Available

8 Days or more

13.22002521207800704251SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

13.23002521807800724251SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

13.2140252607800700251SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

13.22002531207800705251SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

13.2140253607800701251SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

16.2300252407800725282SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

16.2200253407800720282SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

16.2140253407800716282SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

18.23003221807800726301SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

18.22003231207800721301SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

18.2150323707800717301SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

20.23003221807800727321SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

20.22003231207800706321SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

20.2150323707800702321SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

23.2300322507800728352SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

23.2200323507800722352SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

23.2150323507800718352SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

28.2250324507800707402SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

28.2150324507800703402SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

28.2300422707800729401SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

28.2250423707800723401SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

28.2150424507800719401SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

13.42003221207800733301SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

13.43003221807800736301SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

13.4150322707800730301SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

15.42003221207800712321SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

15.43003221807800737321SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

15.4150322707800708321SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

18.4300322507800738352SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

18.4200323507800734352SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

18.4150323507800731352SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

23.4250323507800713402SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

23.4150323507800709402SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

23.4300422707800739401SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

23.4250423707800735401SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

23.4150423507800732401SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

33.4250424507800714502SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

33.4150424507800710502SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

46.4250425507800715632SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

46.4150425507800711632SXMT120410SR-GM/SXMT120410ER-SM
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of Flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Cutter outer diameter D1
(mm)
Type Applicable Chip

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove / Vertical Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Supported Tip Material Type Carbide Coat Machining Application Details Profiling

Additional Products in this Category

Tech Support