(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEW Type Head

MEW Type Head
  • Volume Discount

•Processing Applications : Flat Surface, Groove, Side Surface, Vertical
For complete product overview and details on MEW Type Head, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MEW16-M08-10-2T
MEW20-M10-10-2T
MEW25-M12-10-3T
MEW25-M12-15-2T
MEW32-M16-10-4T
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
φD1
(mm)
B
(mm)
H
(mm)
S
(mm)
L1
(mm)
M1
(mm)
Wrench Clamp screw Compatible Tip Maximum Number of Rotations (min⁻¹) A.R.(MAX) R.R. General Purpose Low Resistance Type Reinforced cutting edge type (for heavy cutting)
1 Piece(s)Available

8 Days or more

4321614.78.58121025M8×P1.25DTPM-8SB-3065TRPLOMU100443750+7°-22°-LOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

8 Days or more

4922018.710.59151030M10×P1.5DTPM-8SB-3065TRPLOMU100441000+7°-20°LOMU100404ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

8 Days or more

573252312.510191035M12×P1.75DTPM-8SB-3065TRPLOMU100437500+7°-20°LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

8 Days or more

572252312.510191535M12×P1.75DTPM-15SB-4090TRPLOMU150535000+10°-22°-LOMU150508ER-SMLOMU150508ER-GH
1 Piece(s)Available

8 Days or more

63432301712241040M16×P2DTPM-8SB-3065TRPLOMU100433900+7°-20°LOMU100404ER-GM/LOMU100408ER-GMLOMU100408ER-SMLOMU100408ER-GH

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Vertical Seizure Inhibitor MP-1 Coolant Hole Available

Additional Products in this Category

Tech Support