(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 3
Part Number
Configured Part Number is shown.
3FESW040-040-04
Blade diameter (Dc)(φ) | 4 | Work material | General steel[◎] / Quenched and tempered steel[○] / High hardness steel –HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] |
---|---|---|---|
Blade length (ℓ)(mm) | 4 | Number of flutes(sheet) | 3 |
Type | Square | Coating | For General Steels (AlCrN, etc.) |
Shank diameter (Ds)(mm) | 4 | Overall Length (L)(mm) | 45 |
Machining Application | Plane / Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | O.D. Tolerance(mm) | 0-0.020 |
Show More | |||
Torsional Angle(°) | 35 | Coating Details | Mega-Coat |
Show Less |
Blade diameter (Dc)(φ) | 4 | Work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum | Blade length (ℓ)(mm) | 4 |
---|---|---|---|---|---|
Number of flutes(sheet) | 3 | Type | Square | Coating | For General Steels (AlCrN, etc.) |
Shank diameter (Ds)(mm) | 4 | Overall Length (L)(mm) | 45 | Machining Application | Plane / Side / Groove |
Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) | O.D. Tolerance(mm) | 0-0.020 |
Torsional Angle(°) | 35 | Coating Details | Mega-Coat |
Please check the type/dimensions/specifications of the part 3FESW040-040-04 in the Focus on Accuracy / Finished Surface, for Automatic Lathes 3FESW series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy