(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAD2D Square End Mill for Aluminum, 2-Flute, Pure DLC-Coated

SAD2D Square End Mill for Aluminum, 2-Flute, Pure DLC-Coated
  • Volume Discount

The weld prevention effect of the pure DLC coating provides an astonishingly long service life.

Part Number

Configured Part Number is shown.

Part Number
SAD2D010
SAD2D015
SAD2D030
SAD2D040
SAD2D050
SAD2D060
SAD2D080
SAD2D100
SAD2D120
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

13445
1 Piece(s)Available

12 Days or more

1.54.5445
1 Piece(s)Available

12 Days or more

310645
1 Piece(s)Available

12 Days or more

412645
1 Piece(s)Available

12 Days or more

515650
1 Piece(s)Available

12 Days or more

618650
1 Piece(s)Available

12 Days or more

824860
1 Piece(s)Available

12 Days or more

10281070
1 Piece(s)Available

12 Days or more

12321275
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 2 Type Square
Coating DLC Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support