(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AL-3LS Long Shank End Mill for Aluminum (Under-Shank)

AL-3LS Long Shank End Mill for Aluminum (Under-Shank)
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Work Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AL-3LS-5
AL-3LS-6
AL-3LS-10
AL-3LS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

57.548001-00637-00500
1 Piece(s)Available

8 Days or more

6948001-00637-00600
1 Piece(s)Available

8 Days or more

1015813001-00637-01000
1 Piece(s)Available

8 Days or more

12181015001-00637-01200

Loading...

  1. 1

Basic Information

Work Material Aluminum Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support