(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Focus on Accuracy / Finished Surface, for Automatic Lathes 2FESW

Focus on Accuracy / Finished Surface, for Automatic Lathes 2FESW
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
2FESW030-030-04
2FESW035-035-04
2FESW040-040-04
2FESW050-050-05A
2FESW050-050-06
2FESW060-060-05A
2FESW060-060-06
2FESW070-070-07
2FESW080-080-07
2FESW080-080-08
2FESW100-080-07
2FESW100-080-10
2FESW120-080-10
2FESW120-080-12
2FESW130-080-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
1 Piece(s)Available

8 Days or more

334450-0.020
1 Piece(s)Available

8 Days or more

3.53.54450-0.020
1 Piece(s)Available

8 Days or more

444450-0.020
1 Piece(s)Available

8 Days or more

555350-0.020
1 Piece(s)Available

8 Days or more

556450-0.020
1 Piece(s)Available

8 Days or more

665350-0.020
1 Piece(s)Available

8 Days or more

666450-0.020
1 Piece(s)Available

8 Days or more

777450-0.025
1 Piece(s)Available

8 Days or more

887450-0.025
1 Piece(s)Available

8 Days or more

888450-0.025
1 Piece(s)Available

8 Days or more

1087450-0.025
1 Piece(s)Available

8 Days or more

10810450-0.025
1 Piece(s)Available

8 Days or more

12810450-0.025
1 Piece(s)Available

8 Days or more

12812450-0.030
1 Piece(s)Available

8 Days or more

13813450-0.030

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 2 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Torsional Angle(°) 35 Coating Details Mega-Coat

Additional Products in this Category

Tech Support