(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, for Copper / Aluminum Alloy / Plastic (HSK-Compatible) CRN-HS-EDS

2-Flute, for Copper / Aluminum Alloy / Plastic (HSK-Compatible) CRN-HS-EDS
  • Volume Discount

The amount of tool protrusion can be set to the minimum in the two-surface clamped HSK holder. Ideal for high-speed mass production of copper electrodes.

PDF

Part Number

Configured Part Number is shown.

Part Number
CRN-HS-EDS-1X2.5
CRN-HS-EDS-1.5X3.8
CRN-HS-EDS-2X5
CRN-HS-EDS-3X7.5
CRN-HS-EDS-4X10
CRN-HS-EDS-5X12.5
CRN-HS-EDS-8X20
CRN-HS-EDS-10X25
CRN-HS-EDS-12X30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

11.56502.585340100.95
1 Piece(s)Available

8 Days or more

1.52.36503.885340151.45
1 Piece(s)Available

8 Days or more

23650585340201.95
1 Piece(s)Available

8 Days or more

34.56507.585340302.85
1 Piece(s)Available

8 Days or more

466501085340403.85
1 Piece(s)Available

8 Days or more

57.565012.585340504.85
1 Piece(s)Available

8 Days or more

8128602085340807.6
1 Piece(s)Available

8 Days or more

101510702585341009.5
1 Piece(s)Available

8 Days or more

1218128030853412011.4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating CrN Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.015

Additional Products in this Category

Tech Support