(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Introducing a new addition to the TSC series: the long-awaited unequal lead 4-flute square end mill (helix angle 40° / 43°)
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Flute Length ℓ | Overall Length L | Shank Diameter d | Figure | |
Flute Diameter D | |||||
TSC-VHEM4S | 2 | 4 | 50 | 6 | 1 |
2.5 | 5 | 50 | 6 | 1 | |
3 | 6 | 50 | 6 | 1 | |
3.5 | 7 | 50 | 6 | 1 | |
4 | 8 | 50 | 6 | 1 | |
5 | 10 | 50 | 6 | 1 | |
6 | 12 | 50 | 6 | 2 | |
7 | 14 | 60 | 8 | 1 | |
8 | 16 | 60 | 8 | 2 | |
9 | 18 | 70 | 10 | 1 | |
10 | 20 | 70 | 10 | 2 | |
11 | 22 | 75 | 12 | 1 | |
12 | 24 | 75 | 12 | 2 | |
13 | 26 | 75 | 12 | 3 | |
14 | 28 | 75 | 12 | 3 | |
15 | 30 | 100 | 16 | 1 | |
16 | 32 | 100 | 16 | 2 | |
18 | 36 | 100 | 16 | 3 | |
20 | 40 | 105 | 20 | 2 | |
25 | 50 | 120 | 25 | 2 |
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Titanium Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Groove | Geometry | With Lead |
Helix Angle (θ) | Uneven Lead | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy