(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Sheet Stop Screw: SP3X8
For complete product overview and details on Threading, Inner Diameter Holder SIN Type / CIN Type see the sections below:
Part Number
Configured Part Number is shown.
SINR1216S-11E
Selfishly | Right-hand | φd(mm) | 16 |
---|---|---|---|
φA | 12 | F(mm) | 6.3 |
H(mm) | 14 | L1(mm) | 150 |
L2(mm) | 25 | Wrench | FT-8 |
Clamp screw | SB-2TR | Compatible Tip | 11 IR… |
Selfishly | Right-hand | φd(mm) | 16 | φA | 12 |
---|---|---|---|---|---|
F(mm) | 6.3 | H(mm) | 14 | L1(mm) | 150 |
L2(mm) | 25 | Wrench | FT-8 | Clamp screw | SB-2TR |
Compatible Tip | 11 IR… |
Please check the type/dimensions/specifications of the part SINR1216S-11E in the Threading, Inner Diameter Holder SIN Type / CIN Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy