(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number |
---|
R166.0KF16122011B |
R166.0KF16162511B |
Loading...
Application | Internal thread | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | Pitch(mm) | 0.5-2.0 |
---|---|---|---|---|---|
Selfishly | Right-hand | Shank size | Ø16 | With/Without Cutting Oil Hole | Available |
With/without flat cutting blade | NA | Tip Size | 11 | Tip tightening torque(Nm) | 0.9 |
Dimension H(mm) | 15 | iC | 41643 | γn(°) | -15 |
Number of flutes TPI | 32-12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy