(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VNB-S Type (Inner Diameter Machined) [Corner R (rε) Flathead Tolerance]

VNB-S Type (Inner Diameter Machined) [Corner R (rε) Flathead Tolerance]
  • Volume Discount

•Use: Minor Diameter
•Preferred Hand: Right Handed
•Dimension H (mm): 3.9

Part Number

Configured Part Number is shown.

Part Number
VNBR0103-005S-PR1225
VNBR0103-005S-PR930
VNBR0105-005S-PR1225
VNBR0105-005S-PR930
VNBR01503-005S-PR1225
VNBR01503-005S-PR930
VNBR01503-01S-PR1225
VNBR01503-01S-PR930
VNBR01505-005S-PR1225
VNBR01505-005S-PR930
VNBR01505-01S-PR930
VNBR0206-005S-PR1225
VNBR0206-005S-PR930
VNBR0206-01S-PR1225
VNBR025075-01S-PR930
VNBR0311-005S-PR1225
VNBR0311-005S-PR930
VNBR0311-01S-PR1225
VNBR0311-01S-PR930
VNBR03515-005S-PR1225
VNBR03515-005S-PR930
VNBR0411-005S-PR1225
VNBR0411-005S-PR930
VNBR0411-01S-PR1225
VNBR0411-01S-PR930
VNBR0411-02S-PR1225
VNBR0411-02S-PR930
VNBR0420-005S-PR1225
VNBR0420-005S-PR930
VNBR0420-01S-PR1225
VNBR0420-01S-PR930
VNBR0420-02S-PR1225
VNBR0420-02S-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Full length L1 F
(mm)

(mm)
Material S
(mm)
L2
(mm)
L3
(mm)
5 Piece(s)Available

8 Days or more

126.50.850.05+0/-0.02PR12250.237
5 Piece(s)Available

10 Days or more

126.50.850.05+0/-0.02PR9300.237
5 Piece(s)Available

11 Days or more

126.50.850.05+0/-0.02PR12250.257
5 Piece(s)Available

9 Days or more

126.50.850.05+0/-0.02PR9300.257
5 Piece(s)Available

11 Days or more

1.526.51.30.05+0/-0.02PR12250.237
5 Piece(s)Available

9 Days or more

1.526.51.30.05+0/-0.02PR9300.237
5 Piece(s)Available

11 Days or more

1.526.51.30.1+0/-0.03PR12250.237
5 Piece(s)Available

11 Days or more

1.526.51.30.1+0/-0.03PR9300.237
5 Piece(s)Available

8 Days or more

1.526.51.30.05+0/-0.02PR12250.257
5 Piece(s)Available

11 Days or more

1.526.51.30.05+0/-0.02PR9300.257
5 Piece(s)Available

10 Days or more

1.526.51.30.1+0/-0.03PR9300.257
5 Piece(s)Available

11 Days or more

226.51.80.05+0/-0.02PR12250.256-
5 Piece(s)Available

10 Days or more

226.51.80.05+0/-0.02PR9300.256-
5 Piece(s)Available

11 Days or more

226.51.80.1+0/-0.03PR12250.256-
5 Piece(s)Available

11 Days or more

2.528.12.10.1+0/-0.03PR9300.47.5-
5 Piece(s)Available

10 Days or more

330.82.60.05+0/-0.02PR12250.411-
5 Piece(s)Available

9 Days or more

330.82.60.05+0/-0.02PR9300.411-
5 Piece(s)Available

9 Days or more

330.82.60.1+0/-0.03PR12250.411-
5 Piece(s)Available

9 Days or more

330.82.60.1+0/-0.03PR9300.411-
5 Piece(s)Available

8 Days or more

3.534.830.05+0/-0.02PR12250.515-
5 Piece(s)Available

11 Days or more

3.534.830.05+0/-0.02PR9300.515-
5 Piece(s)Available

11 Days or more

430.83.50.05+0/-0.02PR12250.511-
5 Piece(s)Available

10 Days or more

430.83.50.05+0/-0.02PR9300.511-
5 Piece(s)Available

11 Days or more

430.83.50.1+0/-0.03PR12250.511-
5 Piece(s)Available

11 Days or more

430.83.50.1+0/-0.03PR9300.511-
5 Piece(s)Available

9 Days or more

430.83.50.2+0/-0.04PR12250.511-
5 Piece(s)Available

10 Days or more

430.83.50.2+0/-0.04PR9300.511-
5 Piece(s)Available

8 Days or more

439.83.50.05+0/-0.02PR12250.520-
5 Piece(s)Available

11 Days or more

439.83.50.05+0/-0.02PR9300.520-
5 Piece(s)Available

8 Days or more

439.83.50.1+0/-0.03PR12250.520-
5 Piece(s)Available

11 Days or more

439.83.50.1+0/-0.03PR9300.520-
5 Piece(s)Available

10 Days or more

439.83.50.2+0/-0.04PR12250.520-
5 Piece(s)Available

10 Days or more

439.83.50.2+0/-0.04PR9300.520-

Loading...

  1. 1

Basic Information

Application Internal Diameter Selfishly Right-hand H(mm) 3.9

Additional Products in this Category

Tech Support