(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...PDUN11 Type (Profiling)

S...PDUN11 Type (Profiling)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Lever Lock
•Protrusion Length d: Up to 3
•Shim Pin: LSP-1

Part Number

Configured Part Number is shown.

Part Number
S20Q-PDUNL11-27
S25R-PDUNL11-32
S25R-PDUNR11-32
S32S-PDUNL11-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
θ
1 Piece(s)Available

10 Days or more

27Left-hand1802019167.63517°
1 Piece(s)Available

11 Days or more

32Left-hand2002524177.64015°
1 Piece(s)Available

11 Days or more

32Right-hand2002524177.64015°
1 Piece(s)Available

11 Days or more

40Left-hand2503231228.54512°

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Inner diameter profiling Clamp Shape Lever lock
Protrusion length (L/D) Up to 3 Lubrication Hole Y/N NA Sheet LD-32N
Wrench FH-2.5 Lever LL-1DN Lock screw LS-1SN
Shim Pin LSP-1 Punch PC-1 Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support