(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An insert bar for small inner diameter boring.
Machining applications: Inner diameter / through hole
Reference corner radius (nose radius): 0.05
Part Number
Configured Part Number is shown.
PSBL0404-60S-PR930
Minimum Machining Diameter φA | 4 | Application | Internal Diameter | Selfishly | Left-hand |
---|---|---|---|---|---|
Full length L1 | 60 | Shank diameter φD | 3.8 | H(mm) | 3.6 |
F(mm) | 1.9 | rε(mm) | 0.05 | Material | PR930 |
S(mm) | 0.5 | L2(mm) | 30 | L3(mm) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy