(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clamp Shape: Lever Lock
•Preferred Hand: Right Handed
•Protrusion Length d: Up to 3
Applicable Tip Shape | T (Triangle) | Minimum Machining Diameter φA | 20 | Application | Internal Diameter |
---|---|---|---|---|---|
Selfishly | Right-hand | Clamp Shape | Lever lock | Full length L1 | 150 |
Shank diameter φD | 16 | Protrusion length (L/D) | Up to 3 | Lubrication Hole Y/N | Available |
H(mm) | 15 | F(mm) | 11 | S(mm) | 0.3 |
L2(mm) | 34 | θ | 18° | Sheet | - |
Wrench | FH-2.5 | Lever | LL-03TN | Lock screw | LS-03SN |
Shim Pin | P-03S | Punch | - | Standard corner R (rε) | 0.8 |
Please check the type/dimensions/specifications of the part A16M-PTUNR11-20 in the A...PTUN11 Type Twin Hole Bar (Inner Diameter Machining: with Cutting Fluid Hole) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy