(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PDHN Type (External Diameter, End Face, Profiling)

PDHN Type (External Diameter, End Face, Profiling)
  • Volume Discount

•Applicable Tip Shape : D (55° Diamond)
•Use : End Surface, Major Diameter, Profile
•Clamp Shape : Lever Lock
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on PDHN Type (External Diameter, End Face, Profiling), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PDHNL2020K-15
PDHNL2525M-15
PDHNR2020K-15
PDHNR2525M-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

Left-hand20362220125
1 Piece(s)Available

10 Days or more

Left-hand25322425150
1 Piece(s)Available

11 Days or more

Right-hand20362220125
1 Piece(s)Available

10 Days or more

Right-hand25322425150

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / End Face / Profiling Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative L2(mm) 36 Sheet  LD-43※LD-43-20(LD-42)(※LD-42-20)
Wrench LW-3 Lever LL-4 Lock screw LS-3
Shim Pin LSP-2 Punch PC-2 Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support