(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CSKN-A Type (End Machining)

CSKN-A Type (End Machining)
  • Volume Discount

•Use: End Surface
•Compatible Tip Shape: S (Square)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Clamp On
•Preferred Hand: Right Handed

Part Number

Configured Part Number is shown.

CSKNR2525M-09A

Part Number
CSKNR2525M-09A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application End Face Clamp Shape Clamp-on
Selfishly Right-hand Applicable Tip Clearance Angle Type Negative B(mm) 25
F1(mm) 32 H1=h(mm) 25 L1(mm) 150
L2(mm) 27 Sheet SP-129 Standard corner R (rε) 0.8
Clamp set CE-030A Sheet stop screw HH3X12

Please check the type/dimensions/specifications of the part CSKNR2525M-09A in the CSKN-A Type (End Machining) series.

Additional Products in this Category

Tech Support